??
CAD model selection
Selectable products: 1
FMI-R / DIN2 / 010 / SS / X / DC / X
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
FMI-R - Magnetic-Inductive Flow Meter FMI
Bill of material
FMI-R / DIN2 / 010 / SS / X / DC / X
TYP
Typ
FMI-R remote version
RN
Pipe standard
NP
Nominal size process connection
P
Process connection
F
Fixed value
X
SV
Power supply
EA
Electrical connection
B
104 mm
D
90 mm
H
201 mm
LE
152.0 mm
L
25.5 mm
DN
10 mm
Download CAD models
Previews - 3D